1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Insert For Grooving, GTMX32 (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 942.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Supports cross cutting

Part Number
GTMX32030RT-DT4
GTMX32043RT-DT4
GTMX32080RT-DT4
GTMX32095RT-DT4
GTMX32120RT01-DT4
GTMX32125RT-DT4
GTMX32130RT-DT4
GTMX32140RT-DT4
GTMX32150RT01-DT4
GTMX32150RT02-DT4
GTMX32150RT02-QM3
GTMX32150RT-DT4
GTMX32150RT-QM3
GTMX32160RT-DT4
GTMX32175RT-DT4
GTMX32180RT-DT4
GTMX32200RT02-DT4
GTMX32200RT-DT4
GTMX32250LT-QM3
GTMX32250RT01-DT4
GTMX32250RT02-DT4
GTMX32250RT-DT4
GTMX32300RT02-DT4
GTMX32300RT-DT4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Nose R Material type Dimension w
(mm)
Effective machining depth
(mm)
Dimension L
(mm)
Nose R details
(mm)

฿ 1,024.17

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handOtherDT40.300.250.60.05

฿ 1,024.17

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handOtherDT40.430.91.20.05

฿ 1,024.17

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handOtherDT40.81.620.05

฿ 1,024.17

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handOtherDT40.951.620.05

฿ 1,024.17

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handOtherDT41.21.620.1

฿ 1,024.17

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handOtherDT41.251.620.05

฿ 1,024.17

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handOtherDT41.31.620.05

฿ 1,024.17

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handOtherDT41.401.620.05

฿ 1,024.17

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handOtherDT41.52.730.1

฿ 1,024.17

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-hand0.2DT41.52.730.2

฿ 1,033.22

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyRight-hand0.2QM31.52.730.2

฿ 1,024.17

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handOtherDT41.52.730.05

฿ 1,033.22

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyRight-handOtherQM31.52.730.05

฿ 1,024.17

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handOtherDT41.602.730.05

฿ 1,024.17

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handOtherDT41.752.730.05

฿ 1,024.17

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handOtherDT41.82.730.05

฿ 1,024.17

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-hand0.2DT422.730.2

฿ 1,024.17

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handOtherDT422.730.05

฿ 942.76

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-handOtherQM32.52.730.05

฿ 1,024.17

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handOtherDT42.52.730.05

฿ 1,024.17

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-hand0.2DT42.52.730.2

฿ 1,024.17

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handOtherDT42.52.730.05

฿ 1,024.17

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-hand0.2DT432.730.2

฿ 1,024.17

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-handOtherDT432.730.05

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Material classification PVD-coated micrograin carbide
Compatible holder GTT type / GTT-OH type / CH-GTT type / DS-GTT type / NGTN type / NGTB type / NGTA type / Y-GTT type / Y-GTT-OH type