1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Insert, 55° Diamond-Shape, Negative, DNGA (Part Number)

JTK1 CUTTING TOOLS

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,766.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 4-corner specification

Part Number
DNGA150404PQSXF-B6K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,766.98

JTK1 CUTTING TOOLS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) work material High Hardness Material Rake angle Negative
Nose R 0.4 Material type B6K Material classification PVD-coated CBN
Inscribed circle (IC)(mm) 12.7 Thickness (T)(mm) 4.76 Compatible holder PDJN-N type / PDJN type / WDJN type / WDHN type / WDNN type / S-WDUN type

Please check the type/dimensions/specifications of the part DNGA150404PQSXF-B6K in the Standard Insert, 55° Diamond-Shape, Negative, DNGA series.