1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Insert, Round-Shape, Negative, RNMN (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,475.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RNMN120300STN-B16
RNMN120400STN-B16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness (T)
(mm)
Compatible holder

฿ 9,475.89

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s) 3.18-

฿ 10,983.51

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s) 4.76C54 type / CRDN type / C55 type / CRGN type

Loading...

  1. 1

Basic Information

Shape R (Circular) work material Cast Iron Rake angle Negative
Material type B16 Material classification PVD-coated CBN Inscribed circle (IC)(mm) 12.7