1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disc Grinder SI-2500 (Part Number)

SIN AIR SANDERS

Disc Grinder SI-2500
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,962.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Disc Grinder SI-2500
For medium grinding.
[Overall Length (mm)]225

Part Number
SI-2500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,962.70

SIN AIR SANDERS 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Applicable Grindstone Size (Outer Diameter)(mm) 100 Number of No-load Revolutions(rpm) 11,000 Air Consumption(m³/min) 0.41
Applicable Grindstone Size (Thickness)(mm) 15 Total Length(mm) 225 Main Body, Related Products Body
Height(mm) 90 Noise value(dBA) 84/(95) Vibration value a/k(m/s2) 7.6/2.5
Mass(g) 1,800

Please check the type/dimensions/specifications of the part SI-2500 in the Disc Grinder SI-2500 series.