1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BBT Shank Jacobs Taper Arbor (Part Number)

DSW1 JACOBS TAPER ARBOR

BBT Shank Jacobs Taper Arbor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,046.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A holder for mounting keyless chucks and rubber chucks.

 
Part Number
BBT50-JTA6-105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,046.32

DSW1 JACOBS TAPER ARBOR 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types BT50
Chuck Type Side lock Holder Length L(mm) 105 L1(mm) 24
φD(mm) 17.17 Mass(g) 4200

Please check the type/dimensions/specifications of the part BBT50-JTA6-105 in the BBT Shank Jacobs Taper Arbor series.