1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Purpose Angle Bit Holder 180° Multi Type (Part Number)

General Purpose Angle Bit Holder 180° Multi Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,138.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Check whether the main spindle of the machine can index 60°.

Product Description

[Features]
· Installing 3 bits enables reducing ATC time.

 
Part Number
HSK-T63-180-3BH20L-120
HSK-T63-180-3BH20R-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly

฿ 24,138.36

CUTTING TOOL HOLDER 1 Piece(s) 21 Day(s) Left-hand

฿ 24,138.36

CUTTING TOOL HOLDER 1 Piece(s) 21 Day(s) Right-hand

Loading...

  1. 1

Basic Information

Application Internal Diameter L(mm) 120 L1(mm) 70