1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Irregular-Shaped Felting Buff With Shaft F73○○【5 Pieces Per Package】 (Part Number)

LUT SHANK MOUNTED STONES

Irregular-Shaped Felting Buff With Shaft F73○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,195.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Carefully-selected, high-quality wool densely compressed. Select the hardness according to the work.
· We stock various shapes of buff. Select the shape that corresponds to the shape of the workpiece.
· Using an abrasive is recommended for polishing and adding luster.
[Applications]
· Ideal for polishing and adding luster to molds, metals and precious metals, etc. when using abrasive, and for removing scratches from metals and non-metals, etc.

 
Part Number
F7392
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,195.26

LUT SHANK MOUNTED STONES 1 Pack(s)

5 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Use Polishing Type Drum Material Felt
Outer Diameter(mm) 22 Shaft Diameter(mm) ⌀3.0 Maximum Speed(rpm) 20,000
Shaft Length(mm) 42

Please check the type/dimensions/specifications of the part F7392 in the Irregular-Shaped Felting Buff With Shaft F73○○ series.