1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Wire Terminal Fixture (Part Number)

IMD TENSION GAUGES

Rotary Wire Terminal Fixture
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,187.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rotary wire terminal fixture FW-12/PW-4 can be used together with Imada's force gauge / test stand / grip jigs to use as a simple harness tester for measurement of harness strength.

Part Number
FW-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,187.00

IMD TENSION GAUGES 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Allowable Maximum Load (N) 1,000 External Dimensions(mm) 82 x φ64 x 30 Mass(g) 380
Mounting Screw M6 / M6 P1 Slit 12

Please check the type/dimensions/specifications of the part FW-12 in the Rotary Wire Terminal Fixture series.