1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Horizontal Manual Measuring Stand SH-1000N Series (Part Number)

IMD TENSION GAUGES

Horizontal Manual Measuring Stand SH-1000N Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 87,774.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Horizontal, which makes sample handling easy.
· Adoption of cover to prevent broken sample pieces, etc. from entering the main body.
· Screw-feed method to enable micro movement and achievement of stable thrust.
· Optimally designed for each Imada force gauge model.
[Applications]
· Strength test of various materials (tensile strength, compression strength, shear strength measurements, etc.) up to 1,000 N
· Evaluation test of electronic parts and small machinery parts (measurement of soldering strength, disconnection load of crimp terminals, etc.)
· Peel test of adhesion parts/heat seal

Part Number
SH-1000N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 87,774.00

IMD TENSION GAUGES 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Allowable Maximum Load (N) 1,000 External Dimensions(mm) 560.5 x 195.5 x 265
Mass(g) 15,000 Stroke(mm) MAX. approx. 300 Corresponding Model Imada mechanical/digital force gauge, high-load type ZPH/Z2H/DPSH/PSH series cannot be mounted
Feed Method Trapezoidal thread (lead 3 mm) Feed Rate 1.2 mm / per handle rotation

Please check the type/dimensions/specifications of the part SH-1000N in the Horizontal Manual Measuring Stand SH-1000N Series series.