(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· All models are equipped with peak hold function to enable peak testing.
· Zero adjustment function for tare weight allows adjustment of attachment mass, etc.
[Applications]
· Measurement of clicking force (touch force) of touch panels and keyboards
· Measurement of adhesion strength of tape and peel strength of stickers, etc.
*Digital force gauge is appropriate for measurement that involves sudden load change, such as destructive measurement.
Part Number |
---|
PS-5N |
PS-10N |
PS-20N |
PS-30N |
PS-50N |
PS-100N |
PS-200N |
PS-300N |
PS-500N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Allowable Maximum Load (N) | Minimum graduation (N) | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 21,184.00 ฿ 14,568.24 | IMD TENSION GAUGES | 1 Piece(s) | 4 Day(s) | 5 | 0.05 | - | ||
฿ 17,767.00 ฿ 12,218.37 | IMD TENSION GAUGES | 1 Piece(s) | 3 Day(s) | 10 | 0.1 | - | ||
฿ 17,767.00 ฿ 12,218.37 | IMD TENSION GAUGES | 1 Piece(s) | 3 Day(s) | 20 | 0.2 | - | ||
฿ 17,767.00 ฿ 12,218.37 | IMD TENSION GAUGES | 1 Piece(s) | 4 Day(s) | 30 | 0.25 | - | ||
฿ 17,767.00 ฿ 12,218.37 | IMD TENSION GAUGES | 1 Piece(s) | 5 Day(s) | 50 | 0.5 | - | ||
฿ 17,767.00 ฿ 12,218.37 | IMD TENSION GAUGES | 1 Piece(s) | 5 Day(s) | 100 | 1 | - | ||
฿ 17,767.00 ฿ 12,218.37 | IMD TENSION GAUGES | 1 Piece(s) | 3 Day(s) | 200 | 2 | - | ||
฿ 17,767.00 ฿ 12,218.37 | IMD TENSION GAUGES | 1 Piece(s) | 3 Day(s) | 300 | 2.5 | - | ||
฿ 24,419.05 ฿ 15,550.05 | IMD TENSION GAUGES | 1 Piece(s) | 19 Day(s) | 500 | 5 | 670 |
Loading...
Product Type | Dial | External Dimensions(mm) | 232.5 x 67 x 48 | Measurement accuracy | ±0.1% F.S |
---|---|---|---|---|---|
Stroke(mm) | 10 | Accessory | Attachment x 8 types, dedicated stowage case | Method | Real time / peak mode switching type |
How can we improve?
How can we improve?