1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide Table for 90° Strip Test (Part Number)

IMD TENSION GAUGES

Slide Table for 90° Strip Test
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 37,224.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Angle is always maintained at a stable 90° as the vertical movement of the force gauge and the horizontal movement of the table are coordinated by the cord.
· Partially compliant with JIS standards C5016:1994 and Z0237:2000.
· Samples can be clamped directly onto a table without using the stainless steel plate. (Sample thickness up to 2 mm is applicable)

Part Number
P90-200N SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 37,224.00

฿ 25,613.83

IMD TENSION GAUGES 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Measurement range (N) Up to 200 N External Dimensions(mm) 360 x 109 x 85 Mass(g) Approx. 2,000
Mountable Stand MX-500N, MX2-500N, MX-1000N, MX2-1000N Size(mm) Sample length (maximum): 155, sample width (maximum): 80

Please check the type/dimensions/specifications of the part P90-200N in the Slide Table for 90° Strip Test series.