1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer head (standard type/screw clamp)/inspection report/calibration certificate/with traceability system diagram for each product (Part Number)

Micrometer head (standard type/screw clamp)/inspection report/calibration certificate/with traceability system diagram for each product
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The clamping force has been improved by the screw clamp. The screw position of the clamp is the same as the base line position of the sleeve.

Part Number
MHC3-6.5CLC-KOUSEI
MHS2-13LC-KOUSEI
MHS4-13LC-KOUSEI
MHT1-6.5LC-KOUSEI
MHT2-6.5LC-KOUSEI
MHT3-6.5LC-KOUSEI
MHT4-6.5LC-KOUSEI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Instrument Error
(µm)
Code No / Symbols / Part No Stem Shape Mass
(g)

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 0 to 6.5±2148-318Straight40

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 0 to 13±2148-151With Nut43

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 0 to 13±2148-153With Nut43

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 0 to 6.5±5148-220Straight16

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 0 to 6.5±5148-221With Nut17

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 0 to 6.5±5148-222Straight16

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 0 to 6.5±5148-223With Nut17

Loading...

  1. 1

Basic Information

Calibration Certificate Yes Type Micrometer Head Display Method Analog
Maximum Measuring Length (Adjustment Range)(mm) ~ 15 Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included
Scale Interval(mm) 0.01 Measurement Surface None Frame Depth(mm) None
Scale Specification Forward Scale Measurement Surface Shape None Specifications Clamp Screw Position: Base Line Position