1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Head (Standard Type), MHT-5/6.5 Series, Main Body, Calibration Documents (Part Number)

Micrometer Head (Standard Type), MHT-5/6.5 Series, Main Body, Calibration Documents
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·The products in this series come with the main body + calibration certificate, inspection report, and traceability system diagram. As it is compact and lightweight, it does not take up space when built into a machine.

Part Number
MHT1-6.5-KOUSEI
MHT2-6.5-KOUSEI
MHT3-5-KOUSEI
MHT3-6.5-KOUSEI
MHT4-5-KOUSEI
MHT4-6.5-KOUSEI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Scale Interval
(mm)
Measurement Element Diameter
(mm)
Code No / Symbols / Part No Stem Shape Mass
(g)
Trusco Code

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 0 to 6.50.010 to 25148-201Straight10108-8343

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) 3 Day(s) 0 to 6.50.0125 to 50148-203With Nut10108-8360

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 0 to 50.02Inside: 1.6 to 26.5 / Outside: 0 to 25148-215Straight4-

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) 3 Day(s) 0 to 6.50.010 to 25148-205Straight10108-8351

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) 3 Day(s) 0 to 50.02Inside: 1.6 to 26.5 / Outside: 0 to 25148-216With Nut4-

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 0 to 6.50.0125 to 50148-207With Nut10108-8378

Loading...

  1. 1

Basic Information

Calibration Certificate Yes Type Micrometer Head Display Method Analog
Maximum Measuring Length (Adjustment Range)(mm) ~ 15 Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included
Instrument Error(µm) ±5 Flatness(µm) Analog Measurement Surface None
Frame Depth(mm) None Measurement Surface Shape None