1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lightweight Pipe Frame Slide Anvil Type Outside Micrometer, Main Body, Calibration Documents (Part Number)

Lightweight Pipe Frame Slide Anvil Type Outside Micrometer, Main Body, Calibration Documents
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·The products in this series come with the main body + calibration certificate, inspection report, and traceability system diagram. A large, lightweight micrometer with excellent strength that has a structure in which square and round pipes are used for the frame. The mounting position of 1 anvil can be slid to widen the measurement range. Micrometer head stroke: 50 mm. With a workpiece stopper. The measuring face is equipped with a carbide alloy tip. With a constant-force device.

Part Number
OMS1-1100P-KOUSEI
OMS1-1200P-KOUSEI
OMS1-1300P-KOUSEI
OMS1-1400P-KOUSEI
OMS1-1500P-KOUSEI
OMS1-1600P-KOUSEI
OMS1-1700P-KOUSEI
OMS1-1800P-KOUSEI
OMS1-1900P-KOUSEI
OMS1-2000P-KOUSEI
OMS2-1200P-KOUSEI
OMS2-1400P-KOUSEI
OMS2-1600P-KOUSEI
OMS2-1800P-KOUSEI
OMS2-2000P-KOUSEI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Product Model Code No / Symbols / Part No Reference Bar
(Pieces)
Reference Bar (Breakdown) Extensor Color
(Pieces)
Size a
(mm)
Size L
(mm)

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) 3 Day(s) 1,000 to 1,100100 m increments105-4082MB-1000/1050 x 1 Each1 (50 mm)--

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) 3 Day(s) 1,100 to 1,200100 m increments105-4092MB-1100/1150 x 1 Each1 (50 mm)--

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) 3 Day(s) 1,200 to 1,300100 m increments105-4102MB-1200/1250 x 1 Each1 (50 mm)--

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) 3 Day(s) 1,300 to 1,400100 m increments105-4112MB-1300/1350 x 1 Each1 (50 mm)--

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 1,400 to 1,500100 m increments105-4122MB-1400/1450 x 1 Each1 (50 mm)--

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 1,500 to 1,600100 m increments105-4132MB-1500/1550 x 1 Each1 (50 mm)--

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 1,600 to 1,700100 m increments105-4142MB-1600/1650 x 1 Each1 (50 mm)--

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 1,700 to 1,800100 m increments105-4152MB-1700/1750 x 1 Each1 (50 mm)--

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 1,800 to 1,900100 m increments105-4162MB-1800/1850 x 1 Each1 (50 mm)--

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 1,900 to 2,000100 m increments105-4172MB-1900/1950 x 1 Each1 (50 mm)--

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) 3 Day(s) 1,000 to 1,200200 m increments105-4184 (50 mm increments)MB-1000/1150 x 1 Each2 (50, 100 mm)500 to 6001,225

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) 3 Day(s) 1,200 to 1,400200 m increments105-4194 (50 mm increments)MB-1200/1350 x 1 Each2 (50, 100 mm)600 to 7001,425

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 1,400 to 1,600200 m increments105-4204 (50 mm increments)MB-1400/1550 x 1 Each2 (50, 100 mm)700 to 8001,625

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 1,600 to 1,800200 m increments105-4214 (50 mm increments)MB-1600/1750 x 1 Each2 (50, 100 mm)800 to 9001,825

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 1,800 to 2,000200 m increments105-4224 (50 mm increments)MB-1800/1950 x 1 Each2 (50, 100 mm)900 to 1,0002,025

Loading...

  1. 1

Basic Information

Calibration Certificate Yes Type Special Micrometer Display Method Analog
Maximum Measuring Length (Adjustment Range)(mm) 201 ~ 500 Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included
Instrument Error(µm) ± (6 + Maximum Measurement Length / 75) (Fraction Rounded Up) Scale Interval(mm) 0.01 Flatness(µm) 1.3
Constant Pressure Device Available Measurement Surface Cemented Carbide Tip Parallelism(µm) (2 + Maximum Measurement Length / 100) (Fraction Rounded Down)
Specifications With Workpiece Stopper Stroke of Micro Meter Head(mm) 50