1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide Anvil Type Outside Micrometer / Main Body, Inspection Certificate, Calibration Certificate, Traceability Flow Chart by Product Included (Part Number)

Slide Anvil Type Outside Micrometer / Main Body, Inspection Certificate, Calibration Certificate, Traceability Flow Chart by Product Included
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The measuring range can be slid by attaching/detaching the elongation measurement collar. Stroke of micrometer head: 50 mm. The measuring surface is equipped with a carbide tip. Equipped with a constant pressure device.

Part Number
OMS1-1000-KOUSEI
OMS1-600-KOUSEI
OMS1-700-KOUSEI
OMS1-800-KOUSEI
OMS1-900-KOUSEI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Code No / Symbols / Part No Reference Bar (Breakdown)

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) 3 Day(s) 900 to 1,000105-107MB-900/950 x 1 Each

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) 3 Day(s) 500 to 600105-103MB-500/550 x 1 Each

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) 3 Day(s) 600 to 700105-104MB-600/650 x 1 Each

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) 3 Day(s) 700 to 800105-105MB-700/750 x 1 Each

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) 3 Day(s) 800 to 900105-106MB-800/850 x 1 Each

Loading...

  1. 1

Basic Information

Calibration Certificate Yes Type Special Micrometer Display Method Analog
Maximum Measuring Length (Adjustment Range)(mm) 201 ~ 500 Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included
Instrument Error(µm) ± (6 + Maximum Measurement Length / 75) (Fraction Rounded Up) Scale Interval(mm) 0.01 Flatness(µm) 1.3
Constant Pressure Device Available Measurement Surface Cemented Carbide Tip Parallelism(µm) (2 + Maximum Measurement Length / 100) (Fraction Rounded Down)
Reference Bar(Pieces) 2 Stroke of Micro Meter Head(mm) 50 Extensor Color(Pieces) 1 (50 mm)