1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Belt Soft Type (Part Number)

Diamond Belt Soft Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,321.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is excellent in abrasion resistance and durability, enabling a stable finished surface to be maintained.
[Applications]
· It is suitable for high-efficiency machining of cemented carbide, hardened steel, die steel, special steel, ceramics, FRP, carbon fiber, glass stone, difficult-to-cut material, etc.

 
Part Number
65021
65022
65023
65024
65025
65026
65027
65028
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

฿ 1,652.42

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) 120

฿ 1,652.42

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) 180

฿ 1,652.42

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) 240

฿ 1,321.35

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) 320

฿ 1,321.35

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) 600

฿ 1,321.35

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) 800

฿ 1,321.35

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) 1000

฿ 1,321.35

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) 400

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic tools Width(mm) 8 Length(mm) 300