1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Sand Belt for Metal (Part Number)

Sand Belt for Metal
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,045.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Less fallout even in machining at high circumferential speed, providing highly efficient grinding with a soft touch.

 
Part Number
64901
64903
64911
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Particle Size
(#)

฿ 1,045.76

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) 480

฿ 1,045.76

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) 4180

฿ 1,045.76

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) 680

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic tools Length(mm) 300 With/without joints NA