1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grindstone Dresser (Part Number)

Grindstone Dresser
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 417.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is used for dressing diamond, CBN wheel dressing, metal bond, resin bond, etc.

 
Part Number
57526
57531
57536
57541
57546
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Particle Size
(#)
Width
(mm)
Thickness
(mm)
Detailed Type

฿ 622.42

NNI WHETSTONE 1 Piece(s) 31 Day(s) 7580258Handheld Type

฿ 417.21

NNI WHETSTONE 1 Piece(s) 31 Day(s) 5020077Stick Type

฿ 417.21

NNI WHETSTONE 1 Piece(s) 31 Day(s) 5036077Stick Type

฿ 659.20

NNI WHETSTONE 1 Piece(s) 31 Day(s) -2002015Stick Type

฿ 660.00

WHETSTONE 1 Piece(s) 10 Day(s) -3602015Stick Type

Loading...

  1. 1

Basic Information

Product Type Grinding stone dresser