(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· An excellent compound for lapping that enables high precision polishing in a short amount of time.
Part Number |
---|
55121 |
55122 |
55132 |
55133 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Particle Size (#) | Micron Range | Color |
---|---|---|---|---|---|---|---|---|
฿ 4,724.00 | DIAMOND TOOL | 1 Piece(s) | 19 Day(s) | 180 | 90 μm | Black | ||
฿ 4,724.00 | DIAMOND TOOL | 1 Piece(s) | 19 Day(s) | 230 | 60 μm | Violet | ||
฿ 3,570.00 | DIAMOND TOOL | 1 Piece(s) | 12 Day(s) | 60,000 | 1/2 μm | White | ||
฿ 3,570.00 | DIAMOND TOOL | 1 Piece(s) | 19 Day(s) | 100,000 | 1/4 μm | Gray |
Loading...
Product Type | Diamond Paste | Water-soluble/oil | Oil-based | Shape | Standard |
---|---|---|---|---|---|
Mass(g) | 5 |
How can we improve?
How can we improve?