(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A lightweight and soft type buff made by layering the various materials and fixing in a small diameter flange.
· Suitable for finishing, polishing, cleaning, etc. by using together with an abrasive agent or brightener.
· Convenient for finishing work on bar materials, surfaces, inner surfaces of cylinders, etc.
Application | Polishing | Type | Flap with shaft | Material | Buff |
---|---|---|---|---|---|
Outer Diameter(mm) | ⌀30 | Width(mm) | 23 | Shaft Diameter(mm) | ⌀6.0 |
Max. Rotational Speed(rpm) | 13,000 | Shaft length(mm) | 62 |
Please check the type/dimensions/specifications of the part 53790 in the Cotton Buff, Shaft Diameter ⌀2.34, ⌀3.0, ⌀6.0 series.
How can we improve?
How can we improve?