1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Lap Tool, Shaft Diameter ⌀2.34 (Part Number)

Wire Lap Tool, Shaft Diameter ⌀2.34
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 953.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A deburring tool made by bundling piano wire, applicable for various processes such as finishing the inner surface of a cylinder or a curved surface.
· Enables deburring of metals and plastic by utilizing the surface roughness of piano wire.

 
Part Number
51651
51652
51653
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Wires

฿ 953.49

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) 4

฿ 953.49

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) 6

฿ 953.49

NNI DIAMOND TOOL 1 Piece(s) 5 Day(s) 12

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) ⌀2.34 Outer Diameter(mm) ⌀4 Blade length(mm) 30
Shaft length(mm) 70 Max. Rotational Speed(rpm) 14,000 Size(mm) ⌀4 (metal fitting diameter), 30 (thickness)