1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inside Brush, Shaft Diameter ⌀6.0 (Part Number)

Inside Brush, Shaft Diameter ⌀6.0
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 732.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A specially made brush in which various brush materials are spirally fixed using metal core wire.
· Enables finishing of parts that are not supported by normal brushes, such as the inside of a cylinder, the inner surface of a screw hole and the inner diameter of a pipe.
· Suitable for polishing, deburring, cleaning and rust and scale removal.

 
Part Number
51591
51594
51595
51596
51597
51598
51599
51611
51614
51615
51617
51619
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Wire diameter
(mm)
Brush Long
(mm)
Particle Size
(#)
Max. Rotational Speed
(rpm)
Size
(mm)

฿ 732.77

NNI DIAMOND TOOL 3 Piece(s) 6 Day(s) ⌀6--5005,000⌀6 (metal fitting diameter), 30 (thickness)

฿ 732.77

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) ⌀90.55451204,000⌀9 (metal fitting diameter), 45 (thickness)

฿ 732.77

NNI DIAMOND TOOL 3 Piece(s) 6 Day(s) ⌀100.55451204,000⌀10 (metal fitting diameter), 45 (thickness)

฿ 769.56

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) ⌀120.55451203,000⌀12 (metal fitting diameter), 45 (thickness)

฿ 769.56

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) ⌀160.55451203,000⌀16 (metal fitting diameter), 45 (thickness)

฿ 769.56

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) ⌀190.55451203,000⌀19 (metal fitting diameter), 45 (thickness)

฿ 769.56

NNI DIAMOND TOOL 3 Piece(s) 6 Day(s) ⌀250.55451203,000⌀25 (metal fitting diameter), 45 (thickness)

฿ 732.77

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) ⌀6---5,000⌀6 (metal fitting diameter), 30 (thickness)

฿ 732.77

NNI DIAMOND TOOL 3 Piece(s) 6 Day(s) ⌀9-45-4,000⌀9 (metal fitting diameter), 45 (thickness)

฿ 732.77

NNI DIAMOND TOOL 3 Piece(s) 6 Day(s) ⌀100.1545-4,000⌀10 (metal fitting diameter), 45 (thickness)

฿ 769.56

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) ⌀160.1545-3,000⌀16 (metal fitting diameter), 45 (thickness)

฿ 769.56

NNI DIAMOND TOOL 3 Piece(s) 6 Day(s) ⌀250.1545-3,000⌀25 (metal fitting diameter), 45 (thickness)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) ⌀6.0 Product Type Spiral brush Shaft length(mm) 100