1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Wire Brush, Steel (Part Number)

Wire Brush, Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,364.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High quality wire brush optimal for the surface finishing of various metals.
· Strong wavy wires are used for more effective brushing.
· Suitable for working in narrow spaces such as grooves, slits and bottoms and achieves a uniform finished surface.

 
Part Number
50446
50447
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)

฿ 2,364.75

DIAMOND TOOL 1 Piece(s) 6 Day(s) ⌀10 (metal fitting diameter), 4 (thickness)

฿ 3,197.43

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) ⌀10 (metal fitting diameter), 7 (thickness)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) ⌀3.0 Product Type Flat brush Outer Diameter(mm) ⌀25
Wire diameter(mm) 0.15 Shaft length(mm) 47 Max. Rotational Speed(rpm) 10,000