(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A sander for finishing made by impregnating a nylon non-woven fabric with abrasive grains.
· The highly porous material minimizes clogging and makes it possible to achieve a uniform surface finish.
· Offers both water-resistance and oil resistance and is compatible with both dry processing and wet processing.
Part Number |
---|
48871 |
48872 |
48873 |
48874 |
48875 |
48877 |
48882 |
48883 |
48884 |
48885 |
48887 |
48892 |
48893 |
48894 |
48895 |
48896 |
48897 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Particle Size (#) | Max. Rotational Speed (rpm) | Color | Shaft length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,652.42 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀10 | 13 | - | 25,000 | Gray | 45 | |||
฿ 1,652.42 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀10 | 13 | - | 25,000 | Purple | 45 | |||
฿ 1,652.42 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀10 | 13 | - | 25,000 | Red | 45 | |||
฿ 1,652.42 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀10 | 13 | 600 | 25,000 | Blue | 45 | |||
฿ 1,652.42 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀10 | 13 | 800 | 25,000 | Violet | 45 | |||
฿ 1,612.97 | NNI SHANK MOUNTED STONES | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | ⌀10 | 13 | 1500 | 25,000 | Yellow | 45 | ||
฿ 1,652.42 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀13 | 13 | - | 25,000 | Purple | 45 | |||
฿ 1,652.42 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀13 | 13 | - | 25,000 | Red | 45 | |||
฿ 1,652.42 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀13 | 13 | 600 | 25,000 | Blue | 45 | |||
฿ 16,942.00 | DIAMOND TOOL | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | ⌀13 | 13 | 800 | 25,000 | Violet | 45 | ||
฿ 1,652.42 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀13 | 13 | 1500 | 25,000 | Yellow | 45 | |||
฿ 2,112.55 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀25 | 5 | - | 15,000 | Purple | 40 | |||
฿ 2,112.55 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀25 | 5 | - | 15,000 | Red | 40 | |||
฿ 2,159.72 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀25 | 5 | 600 | 15,000 | Blue | 40 | |||
฿ 2,112.55 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀25 | 5 | 800 | 15,000 | Violet | 40 | |||
฿ 2,159.72 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀25 | 5 | 1000 | 15,000 | Orange | 40 | |||
฿ 2,112.55 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀25 | 5 | 1500 | 15,000 | Yellow | 40 |
Loading...
Application | Polishing | Type | Flap with shaft | Shaft Diameter(mm) | ⌀3.0 |
---|
How can we improve?
How can we improve?