1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Presto II Turbine Hose 2 m (ø5.1) (Part Number)

NNI CUTTER

Presto II Turbine Hose 2 m (ø5.1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 781.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Turbine hose for Presto II.
Overall length (mm): 2000
Type (details): Turbine hose 2 m (⌀5.1)
Diameter (mm): ⌀5.1

Part Number
K-238
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 781.85

NNI CUTTER 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Main Body, Related Products Related Product Overall Length(mm) 2,000 Details Type Turbine hose 2 m (ø5.1)
Diameter(mm) ø5.1 Compatible Model Presto II

Please check the type/dimensions/specifications of the part K-238 in the Presto II Turbine Hose 2 m (ø5.1) series.