1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Collet Chuck NKM6 Group (NK Micron Collet) (Part Number)

Collet Chuck NKM6 Group (NK Micron Collet)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,946.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Nakanishi]Collet chuck NKM6 group (NK micron collet).
Overall length (mm): 11.0
Type (details): Group (NK Micron Collet)
Compatible collet: nut: CHN-6

Part Number
NKM6-2.35
NKM6-3.175
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension
(mm)

฿ 1,946.71

NNI CUTTER 1 Piece(s) 13 Day(s) Internal diameter d:ø2.35

฿ 1,946.71

NNI CUTTER 1 Piece(s) 13 Day(s) Internal diameter d:ø3.175

Loading...

  1. 1

Basic Information

Main Body, Related Products Related Product Overall Length(mm) 11.0 Details Type Group (NK micron collet)
Compatible Model IG-400 Compatible collet Nut: CHN-6