1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Donut LED6400 (Part Number)

LED STAND-MAGNIFYING GLASS

LED Donut LED6400
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,240.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· LED6500 with ø85 magnifying glass of 2.3x magnification.
· With 150 x 80 x 15 mm steel plate.

Part Number
LED6400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,240.00

LED STAND-MAGNIFYING GLASS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Light Type LED Light Power Supply Model Power cord type Full Height Scope(mm) 400 ~ 700
With / Without Magnifier Available With / Without Light Cover N/A Voltage(V) 100 VAC
Power consumption(W) 5.1 Steel plate size(mm) 150 x 80 x 15 LED bulb 0.3 W White LED Bulb

Please check the type/dimensions/specifications of the part LED6400 in the LED Donut LED6400 series.