(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Provides high precision and high reliability by combining micron technologies.
· Slim and lightweight, making it ideal for fine finish processing.
· The ring-type chucking allows for secure single-action tool exchange.
Product Type | Main Body | Type | Handpiece | Outer Diameter(mm) | ø22.4 |
---|---|---|---|---|---|
Accessory | Available | Standard collet(mm) | ø3.0 (CHH-3.0) / ø2.35 (CHH-2.35) | Dimensions(mm) | 59.5 (Excluding the projection) |
Maximum rotational speed(min-1) | 50,000 or less | Accessory | Spanner (7 × 5.1): 1 pc. / Pin spanner (K-233): 1 pc. / L-shaped spanner (9): 1 pc. | Mass(g) | 94 |
Please check the type/dimensions/specifications of the part EHR-500 in the Ring Type Attachment series.
How can we improve?
How can we improve?