1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Deceleration Device For Emax EVOlution

NNI CUTTER

Deceleration Device For Emax EVOlution
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,262.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Connects between an attachment and motor.
[Applications]
· For low-speed high-torque polishing and drilling.

Part Number
RG-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,262.65

NNI CUTTER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Main Body Outer Diameter(mm) ø18.9 Accessory Available
Dimensions(mm) 41.9 (Excluding the projection) Maximum rotational speed(min-1) 30,000 or less Reduction ratio 1/4
Accessory Pin spanner (K-233): 1 pc. Mass(g) 68

Please check the type/dimensions/specifications of the part RG-01 in the Deceleration Device For Emax EVOlution series.