1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lever Type Attachment IH-300

NNI PARTS FOR MICRO GRINDERS

Lever Type Attachment IH-300
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,679.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Provides high precision and high reliability by combining micron technologies.
· Slim and lightweight, making it ideal for fine finish processing.
· Lever-type chucking allows for secure single-action tool exchange.

 
Part Number
IH-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,679.65

NNI PARTS FOR MICRO GRINDERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Outer Diameter(mm) ø13.2
Accessory Available Standard collet(mm) ø3.0 (CHH-3.0) / ø2.35 (CHH-2.35) Dimensions(mm) 60 (Excluding the projection)
Maximum rotational speed(min-1) 40,000 or less Accessory Spanner (7 × 5.1): 1 pc. / Pin spanner (K-233): 1 pc. Mass(g) 62

Please check the type/dimensions/specifications of the part IH-300 in the Lever Type Attachment IH-300 series.