1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Collet Holder (QC5-K)

NNI COLETTE

Collet Holder (QC5-K)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
High-quality luster can be achieved.
The attachment and detachment method is a hook-and-loop tape type.
1 pc. included.
[Applications]
For polishing, etc.

Part Number
QC5-K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Outer Diameter
(mm)

฿ 7,614.74

NNI COLETTE 1 Piece(s) 9 Day(s) 45.4ø18.8

Loading...

  1. 1

Basic Information

Product Type Related Item Accessory Available Compatible Model NRR4040-QC/NR4040-AQC

Please check the type/dimensions/specifications of the part QC5-K in the Collet Holder series.

Products with similar specification

Part Number
QC5-16
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Length
(mm)
Outer Diameter
(mm)

฿ 6,174.00

1 Piece(s) Available 3 Day(s) 57.1ø25.8