1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Tap T Series For General Soft Steel, TSP (Part Number)

TDT TAP

Spiral Tap T Series For General Soft Steel, TSP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 508.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The torsion angle of the flute is 43.5° giving a good cutting chip discharging capability. The thrust force is adjusted with a special relief provided on the full thread part that follows the engagement section, preventing female threads from expanding.
· The tap is made using abrasion-resistant high vanadium, high speed steel.

 
Part Number
TSP-M8X1.25-GT7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 508.96

TDT TAP 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Thread Types Meter Nominal M8 Pitch, Number of Threads(mm) 1.25
Tool Material Type Vanadium High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) Tap Model Spiral Tap
L(mm) 70 Blade Length(mm) 12 Link Diameter(φ) 6.2
Precision GT7