(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
·Used when standard dimension does not have enough tool runout length
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Number of Grooves Flutes | Under-head Length Ln (mm) | Shank square part K | Shank square part Lk |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,386.47 | TAP | 1 Piece(s) | 5 Day(s) | M3 | 0.5 | - | 4 | REG P2 | 5.8 | 3 | 13 | 3.2 | 6.0 | ||
฿ 2,030.48 | NCH TAP | 1 Piece(s) | 5 Day(s) | M3 | 0.35 | - | 4 | REG P2 | 4.9 | 3 | 13 | 3.2 | 6.0 | ||
฿ 1,502.58 | NCH TAP | 1 Piece(s) | 5 Day(s) | M3.5 | 0.6 | - | 4 | REG P2 | 6.5 | 3 | 15 | 3.2 | 6.0 | ||
฿ 2,316.51 | NCH TAP | 1 Piece(s) | 5 Day(s) | M3.5 | 0.35 | - | 4 | REG P2 | 4.9 | 3 | 15 | 3.2 | 6.0 | ||
฿ 1,722.69 | NCH TAP | 1 Piece(s) | 5 Day(s) | M4 | 0.5 | - | 5 | REG P2 | 5.8 | 3 | 17.0 | 4 | 7 | ||
฿ 1,318.75 | NCH TAP | 1 Piece(s) | 5 Day(s) | M4 | 0.7 | - | 5 | REG P3 | 7.8 | 3 | 17.0 | 4 | 7 | ||
฿ 1,899.87 | NCH TAP | 1 Piece(s) | 5 Day(s) | M4.5 | 0.5 | - | 5 | REG P2 | 5.8 | 3 | 19 | 4 | 7 | ||
฿ 1,523.74 | NCH TAP | 1 Piece(s) | 5 Day(s) | M4.5 | 0.75 | - | 5 | REG P2 | 8.6 | 3 | 19 | 4 | 7 | ||
฿ 1,421.64 | TAP | 1 Piece(s) | 5 Day(s) | 5M | 0.5 | - | 5.5 | REG P2 | 5.8 | 3 | 21 | 4.5 | 7 | ||
฿ 1,136.50 | TAP | 1 Piece(s) | 9 Day(s) | 5M | 0.8 | - | 5.5 | REG P3 | 9.5 | 3 | 21 | 4.5 | 7 | ||
฿ 1,673.10 | NCH TAP | 1 Piece(s) | 5 Day(s) | 5.5M | 0.5 | - | 5.5 | REG P2 | 5.8 | 3 | 23 | 4.5 | 7 | ||
฿ 1,411.87 | NCH TAP | 1 Piece(s) | 5 Day(s) | M6 | 0.75 | - | 6 | REG P2 | 9 | 3 | 25 | 4.5 | 7 | ||
฿ 1,950.06 | NCH TAP | 1 Piece(s) | 5 Day(s) | M6 | 0.75 | 150 | 6 | REG P2 | 9 | 3 | 25 | 4.5 | 7 | ||
฿ 1,212.93 | NCH TAP | 1 Piece(s) | 5 Day(s) | M6 | 1 | - | 6 | REG P3 | 11.5 | 3 | 25 | 4.5 | 7 | ||
฿ 1,905.00 | NCH TAP | 1 Piece(s) | 5 Day(s) | M6 | 1 | 150 | 6 | REG P3 | 11.5 | 3 | 25 | 4.5 | 7 | ||
฿ 2,125.00 | NCH TAP | 1 Piece(s) | 5 Day(s) | M7 | 0.75 | - | 6.2 | REG P2 | 9 | 3 | 25.3 | 5 | 8 | ||
฿ 2,506.39 | NCH TAP | 1 Piece(s) | 5 Day(s) | M7 | 0.75 | 150 | 6.2 | REG P2 | 9 | 3 | 25.3 | 5 | 8 | ||
฿ 1,471.13 | NCH TAP | 1 Piece(s) | 5 Day(s) | M7 | 1 | - | 6.2 | REG P3 | 11.5 | 3 | 25.3 | 5 | 8 | ||
฿ 1,968.80 | NCH TAP | 1 Piece(s) | 5 Day(s) | M7 | 1 | 150 | 6.2 | REG P3 | 11.5 | 3 | 25.3 | 5 | 8 | ||
฿ 1,729.34 | NCH TAP | 1 Piece(s) | 5 Day(s) | M8 | 0.75 | - | 6.2 | REG P3 | 9 | 3 | 28 | 5 | 8 | ||
฿ 2,438.05 | NCH TAP | 1 Piece(s) | 5 Day(s) | M8 | 0.75 | 150 | 6.2 | REG P3 | 9 | 3 | 28 | 5 | 8 | ||
฿ 1,595.70 | NCH TAP | 1 Piece(s) | 5 Day(s) | M8 | 1 | - | 6.2 | REG P3 | 11.5 | 3 | 28 | 5 | 8 | ||
฿ 2,207.66 | NCH TAP | 1 Piece(s) | 5 Day(s) | M8 | 1 | 150 | 6.2 | REG P3 | 11.5 | 3 | 28 | 5 | 8 | ||
฿ 1,687.00 | NCH TAP | 1 Piece(s) | 5 Day(s) | M8 | - | - | 6.2 | REG P3 | 15.1 | 3 | 28 | 5 | 8 | ||
฿ 1,450.00 | SG SPIRAL TAP LONG SHANK | 10 Piece(s) | 5 Day(s) | M8 | - | 150 | 6.2 | REG P3 | 15.1 | 3 | 28 | 5 | 8 | ||
฿ 2,052.25 | NCH TAP | 1 Piece(s) | 5 Day(s) | M9 | 0.75 | - | 7 | REG P3 | 9 | 3 | 28.6 | 5.5 | 8 | ||
฿ 2,991.36 | NCH TAP | 1 Piece(s) | 5 Day(s) | M9 | 0.75 | 150 | 7 | REG P3 | 9 | 3 | 28.6 | 5.5 | 8 | ||
฿ 1,881.73 | NCH TAP | 1 Piece(s) | 5 Day(s) | M9 | 1 | - | 7 | REG P3 | 11.5 | 3 | 28.6 | 5.5 | 8 | ||
฿ 2,692.63 | NCH TAP | 1 Piece(s) | 5 Day(s) | M9 | 1 | 150 | 7 | REG P3 | 11.5 | 3 | 28.6 | 5.5 | 8 | ||
฿ 1,629.57 | NCH TAP | 1 Piece(s) | 5 Day(s) | M9 | - | - | 7 | REG P3 | 15.1 | 3 | 28.6 | 5.5 | 8 | ||
฿ 2,266.92 | NCH TAP | 1 Piece(s) | 5 Day(s) | M9 | - | 150 | 7 | REG P3 | 15.1 | 3 | 28.6 | 5.5 | 8 | ||
฿ 2,095.79 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 0.75 | - | 7 | REG P3 | 9 | 3 | 31.9 | 5.5 | 8 | ||
฿ 3,062.71 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 0.75 | 150 | 7 | REG P3 | 9 | 3 | 31.9 | 5.5 | 8 | ||
฿ 1,816.42 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 1 | - | 7 | REG P3 | 11.5 | 3 | 31.9 | 5.5 | 8 | ||
฿ 2,580.76 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 1 | 150 | 7 | REG P3 | 11.5 | 3 | 31.9 | 5.5 | 8 | ||
฿ 1,610.82 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | - | - | 7 | REG P3 | 18.8 | 3 | 31.9 | 5.5 | 8 | ||
฿ 2,232.45 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | - | 150 | 7 | REG P3 | 18.8 | 3 | 31.9 | 5.5 | 8 | ||
฿ 1,610.82 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | - | - | 7 | REG P3 | 15.1 | 3 | 31.9 | 5.5 | 8 | ||
฿ 2,232.45 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | - | 150 | 7 | REG P3 | 15.1 | 3 | 31.9 | 5.5 | 8 | ||
฿ 2,210.69 | NCH TAP | 1 Piece(s) | 5 Day(s) | M11 | 1 | - | 8 | REG P3 | 11.5 | 3 | 32.9 | 6.0 | 9 | ||
฿ 3,320.31 | NCH TAP | 1 Piece(s) | 5 Day(s) | M11 | 1 | 150 | 8 | REG P3 | 11.5 | 3 | 32.9 | 6.0 | 9 | ||
฿ 1,828.51 | NCH TAP | 1 Piece(s) | 5 Day(s) | M11 | - | - | 8 | REG P3 | 18.8 | 3 | 32.9 | 6.0 | 9 | ||
฿ 2,646.07 | NCH TAP | 1 Piece(s) | 5 Day(s) | M11 | - | 150 | 8 | REG P3 | 18.8 | 3 | 32.9 | 6.0 | 9 | ||
฿ 2,095.79 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 1 | - | 8.5 | REG P3 | 13.5 | 3 | 35.2 | 6.5 | 9 | ||
฿ 3,043.97 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 1 | 150 | 8.5 | REG P3 | 13.5 | 3 | 35.2 | 6.5 | 9 | ||
฿ 1,853.31 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | - | - | 8.5 | REG P3 | 19.8 | 3 | 35.2 | 6.5 | 9 | ||
฿ 2,621.28 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | - | 150 | 8.5 | REG P3 | 19.8 | 3 | 35.2 | 6.5 | 9 | ||
฿ 1,853.31 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | - | - | 8.5 | REG P3 | 16.1 | 3 | 35.2 | 6.5 | 9 | ||
฿ 2,621.28 | NCH TAP | 1 Piece(s) | 8 Day(s) | - | - | 150 | 8.5 | REG P3 | 16.1 | 3 | 35.2 | 6.5 | 9 | ||
฿ 1,853.31 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 1.75 | - | 8.5 | REG P4 | 22.4 | 3 | 35.2 | 6.5 | 9 | ||
฿ 2,000.00 | SG SPIRAL TAP LONG SHANK | 10 Piece(s) | 5 Day(s) | - | 1.75 | 150 | 8.5 | REG P4 | 22.4 | 3 | 35.2 | 6.5 | 9 | ||
฿ 4,377.34 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 1 | 150 | 10.5 | REG P3 | 13.5 | 3 | 44.9 | 8.0 | 11.0 | ||
฿ 3,507.17 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | - | 150 | 10.5 | REG P3 | 19.8 | 3 | 44.9 | 8.0 | 11.0 | ||
฿ 4,284.21 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | - | 150 | 10.5 | REG P3 | 16.1 | 3 | 44.9 | 8.0 | 11.0 | ||
฿ 3,507.17 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 2 | 150 | 10.5 | REG P4 | 26.0 | 3 | 44.9 | 8.0 | 11.0 | ||
฿ 4,501.90 | NCH TAP | 1 Piece(s) | 5 Day(s) | M15 | 1 | 150 | 10.5 | REG P3 | 13.5 | 3 | 48.2 | 8.0 | 11.0 | ||
฿ 4,159.64 | NCH TAP | 1 Piece(s) | 5 Day(s) | M15 | - | 150 | 10.5 | REG P3 | 19.8 | 3 | 48.2 | 8.0 | 11.0 | ||
฿ 4,408.17 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 1 | 150 | 12.5 | REG P3 | 13.5 | 3 | 47.4 | 10.0 | 13.0 | ||
฿ 2,720.00 | SG SPIRAL TAP LONG SHANK | 10 Piece(s) | 5 Day(s) | - | - | 150 | 12.5 | REG P3 | 19.8 | 3 | 47.4 | 10.0 | 13.0 | ||
฿ 3,693.42 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 2 | 150 | 12.5 | REG P4 | 26.0 | 3 | 47.4 | 10.0 | 13.0 | ||
฿ 4,470.46 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 2 | 200 | 12.5 | REG P4 | 26.0 | 3 | 47.4 | 10.0 | 13.0 | ||
฿ 6,366.81 | NCH TAP | 1 Piece(s) | 5 Day(s) | M17 | 1 | 150 | 13 | REG P3 | 13.5 | 3 | 50.4 | 10.0 | 13.0 | ||
฿ 5,527.48 | NCH TAP | 1 Piece(s) | 5 Day(s) | M17 | - | 150 | 13 | REG P3 | 19.8 | 3 | 50.4 | 10.0 | 13.0 | ||
฿ 6,708.46 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 1 | 150 | 14 | REG P3 | 13.5 | 3 | 48.7 | 11.0 | 14.0 | ||
฿ 4,595.03 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | - | 150 | 14 | REG P4 | 19.8 | 3 | 48.7 | 11.0 | 14.0 | ||
฿ 5,247.50 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 2 | 150 | 14 | REG P4 | 29 | 3 | 48.7 | 11.0 | 14.0 | ||
฿ 4,595.03 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 2.5 | 150 | 14 | REG P5 | 32.5 | 3 | 48.7 | 11.0 | 14.0 | ||
฿ 7,360.94 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 1 | 150 | 15 | REG P3 | 13.5 | 4 | 53.7 | 12.0 | 15.0 | ||
฿ 5,558.32 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | - | 150 | 15 | REG P4 | 19.8 | 4 | 53.7 | 12.0 | 15.0 | ||
฿ 6,863.87 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 2 | 150 | 15 | REG P4 | 29 | 4 | 53.7 | 12.0 | 15.0 | ||
฿ 5,558.32 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 2.5 | 150 | 15 | REG P5 | 32.5 | 4 | 53.7 | 12.0 | 15.0 | ||
฿ 6,677.62 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 2.5 | 200 | 15 | REG P5 | 32.5 | 4 | 53.7 | 12.0 | 15.0 | ||
฿ 8,262.55 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 1 | 150 | 17 | REG P3 | 13.5 | 4 | 54 | 13.0 | 16.0 | ||
฿ 6,335.36 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | - | 150 | 17 | REG P4 | 19.8 | 4 | 54 | 13.0 | 16.0 | ||
฿ 7,796.32 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 2 | 150 | 17 | REG P4 | 29 | 4 | 54 | 13.0 | 16.0 | ||
฿ 6,335.36 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 2.5 | 150 | 17 | REG P5 | 32.5 | 4 | 54 | 13.0 | 16.0 | ||
฿ 9,878.92 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 1 | 150 | 19 | REG P3 | 14.5 | 4 | 59 | 15.0 | 18.0 | ||
฿ 7,330.10 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | - | 150 | 19 | REG P4 | 22.8 | 4 | 59 | 15.0 | 18.0 | ||
฿ 9,132.72 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 2 | 150 | 19 | REG P4 | 30 | 4 | 59 | 15.0 | 18.0 | ||
฿ 7,330.10 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 3 | 150 | 19 | REG P5 | 39.0 | 4 | 59 | 15.0 | 18.0 | ||
฿ 7,982.57 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | 3 | 200 | 19 | REG P5 | 39.0 | 4 | 59 | 15.0 | 18.0 |
Loading...
Screw Types | Meter | Chamfer threads | 2.5 | Tool Material Type | Alloy HSS |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Ductile Cast Iron (FCD) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) | Tap Type | Spiral Tap | Hole type | For through hole / For blind hole |
Coating Y/N | Available | Surface Treatment | SG (TiCN-based) Coat | Torsion Angle | 45° |
How can we improve?
How can we improve?