(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
·Used when standard dimension does not have enough tool runout length
Part Number |
---|
SGSPL9M1RX150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Number of Grooves Flutes | Under-head Length Ln (mm) | Shank square part K | Shank square part Lk |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,692.63 | NCH TAP | 1 Piece(s) | 5 Day(s) | M9 | 1 | 150 | 7 | REG P3 | 11.5 | 3 | 28.6 | 5.5 | 8 |
Loading...
Screw Types | Meter | Chamfer threads | 2.5 | Tool Material Type | Alloy HSS |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Ductile Cast Iron (FCD) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) | Tap Type | Spiral Tap | Hole type | For through hole / For blind hole |
Coating Y/N | Available | Surface Treatment | SG (TiCN-based) Coat | Torsion Angle | 45° |
Please check the type/dimensions/specifications of the part SGSPL9M1RX150 in the SG Spiral Tap Long Shank SGSPL series.
Part Number |
---|
SGSPL10M0.75RX100 |
SGSPL10M0.75RX150 |
SGSPL10M1.25RX100 |
SGSPL10M1.25RX150 |
SGSPL10M1.5RX100 |
SGSPL10M1.5RX150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Number of Grooves Flutes | Under-head Length Ln (mm) | Shank square part K | Shank square part Lk |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,095.79 | 1 Piece(s) | 5 Day(s) | - | 0.75 | - | 7 | REG P3 | 9 | 3 | 31.9 | 5.5 | 8 | ||
฿ 3,062.71 | 1 Piece(s) | 5 Day(s) | - | 0.75 | 150 | 7 | REG P3 | 9 | 3 | 31.9 | 5.5 | 8 | ||
฿ 1,610.82 | 1 Piece(s) | 5 Day(s) | - | - | - | 7 | REG P3 | 15.1 | 3 | 31.9 | 5.5 | 8 | ||
฿ 2,232.45 | 1 Piece(s) | 5 Day(s) | - | - | 150 | 7 | REG P3 | 15.1 | 3 | 31.9 | 5.5 | 8 | ||
฿ 1,610.82 | 1 Piece(s) | 5 Day(s) | - | - | - | 7 | REG P3 | 18.8 | 3 | 31.9 | 5.5 | 8 | ||
฿ 2,232.45 | 1 Piece(s) | 5 Day(s) | - | - | 150 | 7 | REG P3 | 18.8 | 3 | 31.9 | 5.5 | 8 |
How can we improve?
How can we improve?