1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SG Spiral Tap Long Shank SGSPL (Part Number)

NCH TAP

SG Spiral Tap Long Shank SGSPL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,136.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
·Used when standard dimension does not have enough tool runout length

 
Part Number
SGSPL8M1RX150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Shank square part K Shank square part Lk

฿ 2,207.66

NCH TAP 1 Piece(s) 5 Day(s) M811506.2REG P311.532858

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5 Tool Material Type Alloy HSS
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Ductile Cast Iron (FCD) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Spiral Tap Hole type For through hole / For blind hole
Coating Y/N Available Surface Treatment SG (TiCN-based) Coat Torsion Angle 45°

Please check the type/dimensions/specifications of the part SGSPL8M1RX150 in the SG Spiral Tap Long Shank SGSPL series.

Products with similar specification

Part Number
SGSPL10M1.25RX150
SGSPL10M1.5RX100
SGSPL10M1.5RX150
SGSPL9M0.75RX100
SGSPL9M0.75RX150
SGSPL9M1.25RX100
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Shank square part K Shank square part Lk

฿ 2,232.45

1 Piece(s) 5 Day(s) --1507REG P315.1331.95.58

฿ 1,610.82

1 Piece(s) 5 Day(s) ---7REG P318.8331.95.58

฿ 2,232.45

1 Piece(s) 5 Day(s) --1507REG P318.8331.95.58

฿ 2,052.25

1 Piece(s) 5 Day(s) M90.75-7REG P39328.65.58

฿ 2,991.36

1 Piece(s) 5 Day(s) M90.751507REG P39328.65.58

฿ 1,629.57

1 Piece(s) 5 Day(s) M9--7REG P315.1328.65.58