1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aqua Drill EX Power Feed 4D PF4D (Part Number)

Aqua Drill EX Power Feed 4D PF4D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,187.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A 4D drill bit that realizes high accuracy, long life machining with ultra-high feed machining with machining centers or lathes that can easily become clogged with scrap.

 
Part Number
PF4D0200
PF4D0210
PF4D0220
PF4D0230
PF4D0240
PF4D0250
PF4D0260
PF4D0270
PF4D0280
PF4D0290
PF4D0300
PF4D0310
PF4D0320
PF4D0330
PF4D0340
PF4D0350
PF4D0360
PF4D0370
PF4D0380
PF4D0390
PF4D0400
PF4D0410
PF4D0420
PF4D0430
PF4D0440
PF4D0450
PF4D0460
PF4D0470
PF4D0480
PF4D0490
PF4D0500
PF4D0510
PF4D0520
PF4D0530
PF4D0540
PF4D0550
PF4D0560
PF4D0570
PF4D0580
PF4D0590
PF4D0600
PF4D0610
PF4D0620
PF4D0630
PF4D0640
PF4D0650
PF4D0660
PF4D0670
PF4D0680
PF4D0690
PF4D0700
PF4D0710
PF4D0720
PF4D0730
PF4D0740
PF4D0750
PF4D0760
PF4D0770
PF4D0780
PF4D0790
PF4D0800
PF4D0810
PF4D0820
PF4D0830
PF4D0840
PF4D0850
PF4D0860
PF4D0870
PF4D0880
PF4D0890
PF4D0900
PF4D0910
PF4D0920
PF4D0930
PF4D0940
PF4D0950
PF4D0960
PF4D0970
PF4D0980
PF4D0990
PF4D1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Overall Length L
(mm)
shank diameter Ds
(mm)

฿ 3,187.90

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) 2493

฿ 3,187.90

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -493

฿ 3,187.90

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -493

฿ 3,187.90

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -493

฿ 3,187.90

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -493

฿ 3,187.90

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -493

฿ 3,187.90

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -493

฿ 3,187.90

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -493

฿ 3,187.90

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -493

฿ 3,187.90

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -493

฿ 3,187.90

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) 3493

฿ 3,426.71

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --4

฿ 3,426.71

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --4

฿ 3,426.71

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --4

฿ 3,426.71

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --4

฿ 3,426.71

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --4

฿ 3,596.77

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --4

฿ 3,596.77

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --4

฿ 3,596.77

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --4

฿ 3,596.77

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --4

฿ 3,596.77

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) 4-4

฿ 3,853.67

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -765

฿ 3,853.67

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -765

฿ 3,853.67

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -765

฿ 3,853.67

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -765

฿ 3,853.67

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -765

฿ 4,106.95

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -765

฿ 4,106.95

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -765

฿ 4,106.95

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -765

฿ 4,106.95

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -765

฿ 4,106.95

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) 5765

฿ 4,360.23

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -816

฿ 4,360.23

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -816

฿ 4,360.23

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -816

฿ 4,360.23

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -816

฿ 4,360.23

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -816

฿ 4,541.14

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -816

฿ 4,541.14

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -816

฿ 4,541.14

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -816

฿ 4,541.14

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -816

฿ 4,541.14

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) 6816

฿ 4,541.14

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -837

฿ 4,541.14

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -837

฿ 4,541.14

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -837

฿ 4,541.14

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -837

฿ 4,541.14

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -837

฿ 4,830.61

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -837

฿ 4,830.61

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -837

฿ 4,830.61

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -837

฿ 4,603.00

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -837

฿ 4,830.61

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) 7837

฿ 5,156.25

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --8

฿ 5,156.25

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --8

฿ 5,156.25

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --8

฿ 5,156.25

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --8

฿ 5,156.25

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --8

฿ 5,373.35

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --8

฿ 5,373.35

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --8

฿ 5,373.35

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --8

฿ 5,373.35

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --8

฿ 5,373.35

NCH CARBIDE DRILL 1 Piece(s) 7 Day(s) 8-8

฿ 5,699.00

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -989

฿ 5,699.00

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -989

฿ 5,699.00

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -989

฿ 5,699.00

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -989

฿ 5,699.00

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -989

฿ 5,916.09

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -989

฿ 5,916.09

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -989

฿ 5,916.09

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -989

฿ 5,916.09

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) -989

฿ 5,916.09

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) 9989

฿ 6,241.74

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --10

฿ 6,241.74

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --10

฿ 6,241.74

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --10

฿ 6,241.74

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --10

฿ 6,241.74

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --10

฿ 6,458.84

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --10

฿ 6,458.84

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --10

฿ 6,458.84

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --10

฿ 6,458.84

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) --10

฿ 6,458.84

NCH CARBIDE DRILL 1 Piece(s) 6 Day(s) 10-10

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N Available Coating Type Other tip angle(Degree) 135
Torsional Angle(°) 0 to 30 Diameter tolerance(mm) h8 Coating Details Aqua EX (AlCrTi Film + Lubricating Film)
Shank diameter tolerance h6