1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Cut Ball 70 End Mill DH-OCHB Type (Part Number)

Single Cut Ball 70 End Mill DH-OCHB Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,043.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· One mill for roughing to finishing high-hardness material.
· 4-blade solid ball end mill, capable of machining even 70 HRC hardness.
· Reduces chattering by using high tool rigidity and unequal divisions.
· Implements good cutting performance with low resistance, with a torsion angle of 45°.

Part Number
DH-OCHB4030
DH-OCHB4040
DH-OCHB4050
DH-OCHB4060
DH-OCHB4080
DH-OCHB4100
DH-OCHB4120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade length (ℓ)
(mm)
Underneck length (ℓ1)
(mm)
φDc
(mm)

฿ 3,043.43

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) --3

฿ 3,043.43

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) --4

฿ 3,652.96

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 7.5-5

฿ 3,729.15

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 9-6

฿ 5,675.81

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) -248

฿ 6,404.89

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) --10

฿ 8,509.13

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) -3612

Loading...

  1. 1

Basic Information

Type Ball work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 Number of flutes(sheet) 4
Coating Other R Precision(μm) ±8 Machining Application Curved surface / Engraving / R Groove
Coating (Other) DH coating (PVD coating) With/Without Torsion Yes (45°)