1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Solid Reamer Shank-Through Coolant CSGR-DLC (Part Number)

Carbide Solid Reamer Shank-Through Coolant CSGR-DLC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,576.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Exhibits excellent weld resistance with aluminum, non-ferrous metal, etc.
· Thin film that does not impair machinability.

Part Number
CSGR-DLC4
CSGR-DLC5
CSGR-DLC6
CSGR-DLC7
CSGR-DLC8
CSGR-DLC10
CSGR-DLC12
CSGR-DLC14
CSGR-DLC16
CSGR-DLC18
CSGR-DLC20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
Neck length ℓ2
(mm)
shank diameter

฿ 8,576.21

EIK CARBIDE REAMERS 1 Piece(s) 6 Day(s) -- +0.004 to +0.00941000.5604 mm

฿ 9,021.03

EIK CARBIDE REAMERS 1 Piece(s) 6 Day(s) -- +0.004 to +0.00961200.5726 mm

฿ 9,281.94

EIK CARBIDE REAMERS 1 Piece(s) 6 Day(s) -- +0.004 to +0.00961200.8726 mm

฿ 10,273.53

EIK CARBIDE REAMERS 1 Piece(s) 6 Day(s) -- +0.006 to +0.01261300.8788 mm

฿ 10,067.51

EIK CARBIDE REAMERS 1 Piece(s) 6 Day(s) -- +0.006 to +0.01261300.8788 mm

฿ 13,715.67

EIK CARBIDE REAMERS 1 Piece(s) 6 Day(s) -19 +0.006 to +0.012613017110 mm

฿ 17,732.24

EIK CARBIDE REAMERS 1 Piece(s) 6 Day(s) 1219 +0.007 to +0.015615018612 mm

฿ 19,590.08

EIK CARBIDE REAMERS 1 Piece(s) 6 Day(s) -22 +0.007 to +0.015815018314 mm

฿ 20,392.78

EIK CARBIDE REAMERS 1 Piece(s) 6 Day(s) -22 +0.007 to +0.01581801.511016 mm

฿ 23,297.08

EIK CARBIDE REAMERS 1 Piece(s) 6 Day(s) -25 +0.007 to +0.01581801.510718 mm

฿ 24,886.70

EIK CARBIDE REAMERS 1 Piece(s) 6 Day(s) -25 +0.008 to +0.01782001.512520 mm

Loading...

  1. 1

Basic Information

Shank Type End Mill Shank work material Aluminum / Copper Coating Y/N Available
Groove Shape Straight Base Blade Y/N NA blade shape Right blade straight
Coating Type DLC Chamfer angle 30° Hole Type For Through Hole
Shank diameter tolerance h6 Tool Material Type Carbide Center 60° Concave