1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corner Rounding Cutter CRC (Part Number)

Corner Rounding Cutter CRC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,040.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flute shape: Right-hand straight flute
Work material: General steel / heat-treated steel / aluminum / copper
[Applications]Used for round chamfering.

Part Number
CRC0.5
CRC0.75
CRC1
CRC1.5
CRC1.25
CRC2
CRC2.5
CRC3
CRC3.5
CRC4
CRC4.5
CRC5
CRC6
CRC7
CRC8
CRC9
CRC10
CRC12
CRC12.5
CRC15
CRC16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(mm)
R Size (R)
(mm)
Shank diameter (d)
(mm)
Overall Length
(mm)
Number of flutes Body
(mm)
Small Diameter
(mm)

฿ 3,040.95

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 9R0.510603256

฿ 3,041.19

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 9.5R0.7510603256

฿ 3,041.45

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 10R110603256

฿ 3,042.01

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 11R1.510603256

฿ 3,041.74

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 10.5R1.2510603256

฿ 3,045.06

EIK SPECIAL CUTTERS 1 Piece(s) 10 Day(s) 12R212653256

฿ 3,045.73

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 13R2.512653256

฿ 3,051.12

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 14R312653256

฿ 3,852.29

EIK SPECIAL CUTTERS 1 Piece(s) 10 Day(s) 15R3.512703306

฿ 3,853.29

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 16R412703306

฿ 4,072.57

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 18R4.516754307

฿ 3,578.90

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 19R516754307

฿ 4,260.94

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 22R616754308

฿ 4,867.47

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 24R716754308

฿ 5,896.07

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 27R820904409

฿ 7,094.89

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 29R920904409

฿ 8,620.76

EIK SPECIAL CUTTERS 1 Piece(s) 10 Day(s) 32R10259044010

฿ 9,142.36

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 38R123211045012

฿ 12,647.18

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 39R12.53211045012

฿ 18,119.72

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 45R153211045013

฿ 26,095.50

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 48R163211045014

Loading...

  1. 1

Basic Information

Application Round Chamfer work material general steel / Quenched and tempered steel / Aluminum / Copper Tool Material Type High-speed steel
blade shape Right blade straight Shank tolerance h7 R Tolerance ±0.03 mm