(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pedal Wrench CPW-15

Pedal Wrench CPW-15

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of CPW-15

  • Product Type
    For Two-Wheeled Vehicles
  • Width across flat dimension(mm)
    15 × 15
  • Dimension (d)(mm)
    68
  • Dimension (T)(mm)
    4.5
  • Dimension (L)(mm)
    266
  • Mass(g)
    340
Part Number
CPW-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 805.86

TNE HAND TOOL 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    For Two-Wheeled Vehicles
  • Width across flat dimension(mm)
    15 × 15
  • Dimension (d)(mm)
    68
  • Dimension (T)(mm)
    4.5
  • Dimension (L)(mm)
    266
  • Mass(g)
    340

Product Description

[Features]
· 15 mm width across flats on both the left and right sides for an emphasis on workability.
· The wrench is offset at 15° to avoid hitting the crank.

Specifications of CPW-15

  • Product Type
    For Two-Wheeled Vehicles
  • Width across flat dimension(mm)
    15 × 15
  • Dimension (d)(mm)
    68
  • Dimension (T)(mm)
    4.5
  • Dimension (L)(mm)
    266
  • Mass(g)
    340
Part Number
CPW-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 805.86

TNE HAND TOOL 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications