(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Power Grip Stubby Screwdriver (PGSD-M2)

Power Grip Stubby Screwdriver (PGSD-M2)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • The plastic handle is not insulated. Do not use for electrically charged items. This is not a through screwdriver.
  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PGSD-M2
PGSD-P2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+)

฿ 211.00

TNE HAND TOOL 1 Piece(s) Same day Flathead (-) -

฿ 211.00

HAND TOOLS 1 Piece(s) 1 Day(s) Phillips (+) No.2

Basic Specifications

  • Shaft length L (mm)
    25
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    Included
  • Grip Type
    Resin
  • Overall Length L(mm)
    82
  • Shaft diameter D(mm)
    6
  • Grip Width D(mm)
    34
  • Weight(g)
    40
  • Accessory
    Magnet included

Product Description

[Features]
· Original Phillips head screwdriver tip shape fits perfectly to prevent tip extending to the bottom of the screw head slot.

Part Number
PGSD-M2
PGSD-P2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+)

฿ 211.00

TNE HAND TOOL 1 Piece(s) Same day Flathead (-) -

฿ 211.00

HAND TOOLS 1 Piece(s) 1 Day(s) Phillips (+) No.2

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications