(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Power Grip Screwdriver Set PGD8

Power Grip Screwdriver Set PGD8

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Do not use screwdrivers in place of chisels. Never use the screwdrivers for striking or prying objects. This can damage the screwdriver and may cause accidents. When hitting a through screwdriver, strike it perpendicularly to the screw face.
  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of PGD8

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Shaft length L (mm)
    75 (PGMD-075), 100 (PGMD-100), 150 (PGMD-150), 25 (PGSD-M2), 75 (PGPD-001), 100 (PGPD-002), 150 (PGPD-003), 25 (PGSD-P2)
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    Included
  • Grip Type
    Resin
  • Weight(g)
    1,300
  • Set Content
    PGMD‑075, PGMD‑100, PGMD‑150, PGSD‑M2, PGPD‑001, PGPD‑002, PGPD‑003, PGSD‑P2
  • Accessory
    Includes cloth bag
Part Number
PGD8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,600.00

HAND TOOLS 1 Piece(s) Same day

Basic Specifications

Product Description

[Features]
· New form and materials provide an ergonomic driver that is easier to grip and turn.
· Parallel tip shape prevents damage to screw head slots.
· Original Phillips head screwdriver tip shape fits perfectly to prevent tip extending to the bottom of the screw head slot.
· (PGPD-002, 003) Utilizes double-structure resin in red for the Phillips head screwdriver and gray for the straight slotted screwdriver so they are distinguishableata glance. Excellent workability.
· Tip is equipped with a strong magnet.

Specifications of PGD8

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Shaft length L (mm)
    75 (PGMD-075), 100 (PGMD-100), 150 (PGMD-150), 25 (PGSD-M2), 75 (PGPD-001), 100 (PGPD-002), 150 (PGPD-003), 25 (PGSD-P2)
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    Included
  • Grip Type
    Resin
  • Weight(g)
    1,300
  • Set Content
    PGMD‑075, PGMD‑100, PGMD‑150, PGSD‑M2, PGPD‑001, PGPD‑002, PGPD‑003, PGSD‑P2
  • Accessory
    Includes cloth bag
Part Number
PGD8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,600.00

HAND TOOLS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1