(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
P150A |
P300A |
P600A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Two-plane dimensions (mm) |
Output torque range (N▪m) |
Input Torque Range (N▪m) |
Mass (g) |
Magnification | Size (mm) |
Dimensions: H (mm) |
Dimensions: D (mm) |
Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 85,641.68 ฿ 37,391.16 |
TNE1 SUPER POWER WRENCH | 1 Piece(s) | 1 Day(s) | 25.4 | 300 to 1,500 | 13 to 65 | 4,600 | 23.0 | Gear ratio: 25.0, l: 248, L: 235, H1: 142, L1: 196 | 122 | 71 | Ratchet handle (371), sliding-type reaction arm (150 PNHS), hex socket head bolt (M6 × 15 / 6), hex wrench (5/8 mm), eye bolt, case, inspection release certificate, instruction manual | ||
฿ 97,294.59 ฿ 50,816.96 |
TNE1 SUPER POWER WRENCH | 1 Piece(s) | 19 Day(s) | 25.4 | 600 to 3,000 | 36 to 180 | 7,100 | 16.7 | Gear ratio: 18.2, l: 450, L: 242, H1: 158, L1: 200 | 138 | 84 | Ratchet handle (371L), sliding-type reaction arm (300 PNHS), hex socket head bolt (M8 × 20 / 4), hex wrench (6/8 mm), eye bolt, case, inspection release certificate, instruction manual | ||
฿ 237,800.13 |
TNE1 SUPER POWER WRENCH | 1 Piece(s) | 7 Day(s) | 38.1 | 1,200 to 6,000 | 51 to 255 | 11,700 | 23.5 | Gear ratio: 25.5, l: 450, L: 348, H1: 192, L1: 300 | 172 | 96 | Ratchet handle (371L), sliding-type reaction arm (600 PNHS), hex socket head bolt (M8 × 20 / 6), hex wrench (6/10 mm), eye bolt, case, inspection release certificate, instruction manual |
[Features]
· Wrench with a booster mechanism for tightening and loosening large-type bolts/nuts.
· Booster mechanism enables high-torque output from a small input force, even in tight work spaces.
· Lighter, slimmer and more compact compared to conventional products and with improved workability.
[Specifications]
· Manual input.
Bidirectional rotation.
Part Number |
---|
P150A |
P300A |
P600A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Two-plane dimensions (mm) |
Output torque range (N▪m) |
Input Torque Range (N▪m) |
Mass (g) |
Magnification | Size (mm) |
Dimensions: H (mm) |
Dimensions: D (mm) |
Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 85,641.68 ฿ 37,391.16 |
TNE1 SUPER POWER WRENCH | 1 Piece(s) | 1 Day(s) | 25.4 | 300 to 1,500 | 13 to 65 | 4,600 | 23.0 | Gear ratio: 25.0, l: 248, L: 235, H1: 142, L1: 196 | 122 | 71 | Ratchet handle (371), sliding-type reaction arm (150 PNHS), hex socket head bolt (M6 × 15 / 6), hex wrench (5/8 mm), eye bolt, case, inspection release certificate, instruction manual | ||
฿ 97,294.59 ฿ 50,816.96 |
TNE1 SUPER POWER WRENCH | 1 Piece(s) | 19 Day(s) | 25.4 | 600 to 3,000 | 36 to 180 | 7,100 | 16.7 | Gear ratio: 18.2, l: 450, L: 242, H1: 158, L1: 200 | 138 | 84 | Ratchet handle (371L), sliding-type reaction arm (300 PNHS), hex socket head bolt (M8 × 20 / 4), hex wrench (6/8 mm), eye bolt, case, inspection release certificate, instruction manual | ||
฿ 237,800.13 |
TNE1 SUPER POWER WRENCH | 1 Piece(s) | 7 Day(s) | 38.1 | 1,200 to 6,000 | 51 to 255 | 11,700 | 23.5 | Gear ratio: 25.5, l: 450, L: 348, H1: 192, L1: 300 | 172 | 96 | Ratchet handle (371L), sliding-type reaction arm (600 PNHS), hex socket head bolt (M8 × 20 / 6), hex wrench (6/10 mm), eye bolt, case, inspection release certificate, instruction manual |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?