(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· New design wiper cutting blade shape achieves high efficiency machining
· WF breaker (improved machining efficiency)
· Supports high feed rates to reduce machining time.
· Achieves high efficiency machining
· Excellent scrap processing performance over a wide range of machining tasks
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nose R | Remarks |
---|---|---|---|---|---|---|---|
฿ 265.19 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | Material: CA510 | ||
฿ 265.19 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | Material: CA515 | ||
฿ 265.19 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | Material: CA525 | ||
฿ 265.19 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | Material: CA530 | ||
฿ 245.89 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | Material: PV710 | ||
฿ 245.89 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | Material: PV720 | ||
฿ 224.18 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | Material: TN610 | ||
฿ 224.18 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | Material: TN620 | ||
฿ 265.19 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | Material: CA510 | ||
฿ 265.19 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | Material: CA515 | ||
฿ 265.19 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | Material: CA525 | ||
฿ 265.19 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | Material: CA530 | ||
฿ 245.89 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | 0.8 | Material: PV710 | ||
฿ 245.89 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | Material: PV720 | ||
฿ 224.18 | KYR TURNING TOOLS | 10 Piece(s) | 10 Day(s) | 0.8 | Material: TN610 | ||
฿ 224.18 | KYR TURNING TOOLS | 10 Piece(s) | 10 Day(s) | 0.8 | Material: TN620 |
Loading...
Shape | W (Hexagonal) | work material | Steel / Stainless Steel | Breaker Use | Finish |
---|---|---|---|---|---|
Rake angle | Negative | Inscribed Circle Diameter(mm) | 12.7 | Thickness(mm) | 4.76 |
Hole Diameter(mm) | 5.16 | Applicable Holders | Outer Diameter: PWLN/DWLN/WWLN, Internal Diameter: S–PWLN/A–DWLN/S–WWLN08-E | Cutting Angle(°) | 95 |
How can we improve?
How can we improve?