1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Negative Type Wiper Tip CNMG (WF Breaker) (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 224.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· New design wiper cutting blade shape achieves high efficiency machining
· WF breaker (improved finished surface quality)
· Excellent scrap processing performance improves cutting performance in finishing region
· Suppresses tearing, excellent finished surface quality

Part Number
CNMG120404WF-PV710
CNMG120404WF-PV720
CNMG120404WF-TN610
CNMG120404WF-TN620
CNMG120408WF-PV710
CNMG120408WF-PV720
CNMG120408WF-TN610
CNMG120408WF-TN620
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R Remarks

฿ 245.89

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.4Material: PV710

฿ 245.89

KYR TURNING TOOLS 10 Piece(s) 6 Day(s) 0.4Material: PV720

฿ 224.18

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.4Material: TN610

฿ 224.18

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.4Material: TN620

฿ 245.89

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.8Material: PV710

฿ 245.89

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.8Material: PV720

฿ 224.18

KYR TURNING TOOLS 10 Piece(s) 15 Day(s) 0.8Material: TN610

฿ 224.18

KYR TURNING TOOLS 10 Piece(s) 15 Day(s) 0.8Material: TN620

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) work material Steel / Stainless Steel Breaker Use Finish
Rake angle Negative Inscribed Circle Diameter(mm) 12.7 Thickness(mm) 4.76
Hole Diameter(mm) 5.16 Applicable Holders Outer Diameter: PCLN/DCLN, Internal Diameter: S–PCLN/A–DCLN/HA–PCLN12 Cutting Angle(°) 95