(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Apros B4 Ivory / Dark Brown

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The "with casters" height corresponds to the product height after the casters have been installed.* The height when the casters are not installed corresponds to the "with casters" height minus 50 mm.
  • From :
    ฿ 5,702.40 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
443694-PACK
443695-PACK
443696-PACK
443697-PACK
443699-PACK
443700-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Detailed type information Actual height
(mm)
JAN code Mass
(g)
Inner capacity

฿ 7,174.15

CASES 1 Pack(s)

6 Pieces Per Package

7 Day(s) Deep 3-tier type, no casters 311 4528302155069 13800 1 case (6 pcs.)

฿ 6,936.52

CASES 1 Pack(s)

3 Pieces Per Package

7 Day(s) Deep 6-tier type, with casters 647 4528302155373 13500 1 case (3 pcs.)

฿ 6,079.55

CASES 1 Pack(s)

2 Pieces Per Package

7 Day(s) Deep 8-tier type, with casters 839 4528302155557 11200 1 case (2 pcs.)

฿ 7,211.97

CASES 1 Pack(s)

2 Pieces Per Package

7 Day(s) Deep 10-tier type, with casters 1031 4528302155779 14000 1 case (2 pcs.)

฿ 5,702.40

CASES 1 Pack(s)

2 Pieces Per Package

7 Day(s) Shallow 10-tier type, with casters 642 4528302151566 10800 1 case (2 pcs.)

฿ 7,876.29

CASES 1 Pack(s)

2 Pieces Per Package

7 Day(s) Shallow 15-tier type, with casters 924 4528302151818 15600 1 case (2 pcs.)

Basic Specifications

Product Description

[Features]
· Fashionable rack that is both practical and stylish.
· Approximate capacity: B4.
· Drawer color: Smoky brown.
· Includes index stickers.
[Materials]
· No casters: polypropylene, polystyrene
· With casters: polypropylene, polystyrene, etc.

Part Number
443694-PACK
443695-PACK
443696-PACK
443697-PACK
443699-PACK
443700-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Detailed type information Actual height
(mm)
JAN code Mass
(g)
Inner capacity

฿ 7,174.15

CASES 1 Pack(s)

6 Pieces Per Package

7 Day(s) Deep 3-tier type, no casters 311 4528302155069 13800 1 case (6 pcs.)

฿ 6,936.52

CASES 1 Pack(s)

3 Pieces Per Package

7 Day(s) Deep 6-tier type, with casters 647 4528302155373 13500 1 case (3 pcs.)

฿ 6,079.55

CASES 1 Pack(s)

2 Pieces Per Package

7 Day(s) Deep 8-tier type, with casters 839 4528302155557 11200 1 case (2 pcs.)

฿ 7,211.97

CASES 1 Pack(s)

2 Pieces Per Package

7 Day(s) Deep 10-tier type, with casters 1031 4528302155779 14000 1 case (2 pcs.)

฿ 5,702.40

CASES 1 Pack(s)

2 Pieces Per Package

7 Day(s) Shallow 10-tier type, with casters 642 4528302151566 10800 1 case (2 pcs.)

฿ 7,876.29

CASES 1 Pack(s)

2 Pieces Per Package

7 Day(s) Shallow 15-tier type, with casters 924 4528302151818 15600 1 case (2 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1