(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· High film adhesion strength prevents peeling and achieves stable machining
· Hard surface coating: Abrasion resistance is improved with the adoption of a hard surface coating
· High performance α-Al2O3 film: Excellent abrasion resistance and fracture resistance
· High adhesion strength interface: Crystalline structure improvements increase film adhesion strength between each layer
· Fine TiCN coating: Finer TiCN crystals increase hardness and improve abrasion resistance
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nose R | Thickness (mm) | Remarks |
---|---|---|---|---|---|---|---|---|
฿ 349.01 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | 4.76 | Material: CA310 Gray Cast Iron (FC) | ||
฿ 349.01 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | 0.4 | 4.76 | Material: CA315 Ductile Cast Iron (FCD) | ||
฿ 349.01 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | 4.76 | Material: CA320 | ||
฿ 349.01 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | 0.8 | 4.76 | Material: CA310 Gray Cast Iron (FC) | ||
฿ 349.01 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | 4.76 | Material: CA315 Ductile Cast Iron (FCD) | ||
฿ 349.01 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | 4.76 | Material: CA320 | ||
฿ 449.72 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | 6.35 | Material: CA310 Gray Cast Iron (FC) | ||
฿ 449.72 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | 6.35 | Material: CA315 Ductile Cast Iron (FCD) | ||
฿ 449.72 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | 6.35 | Material: CA320 | ||
฿ 449.72 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | 6.35 | Material: CA310 Gray Cast Iron (FC) | ||
฿ 449.72 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | 6.35 | Material: CA315 Ductile Cast Iron (FCD) | ||
฿ 449.72 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | 6.35 | Material: CA320 |
Loading...
Shape | D (55° Diamond) | work material | Cast Iron | Rake angle | Negative |
---|---|---|---|---|---|
Coating Structure | Fine TiCN Coating | Inscribed Circle Diameter(mm) | 12.7 | Hole Diameter(mm) | 5.16 |
How can we improve?
How can we improve?