(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AGV (Automated Guided Vehicle) Guide Tape

AGV (Automated Guided Vehicle) Guide Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of GT-600-C-N

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.9
  • Detailed type
    Long, roll shape, double-sided tape surface N pole
  • Color details
    Black
  • Tensile strength
    49 kgf/cm2
  • Operating temperature range(°C)
    -10 to +80
  • Specific gravity
    3.6
  • Hardness
    94 Hs
  • Stretch(%)
    25
  • Remaining magnetic flux density
    Br: 254 mT (2,540 G)
  • Coercivity
    bHc: 183 KA/m (2,300 Oe), jHc: ≥ 239 KA/m (≥ 3,000 Oe)
  • Magnetization polarity
    Uniform magnetism in the direction of thickness
  • Material
    PET film
  • Inner capacity
    1 roll
Part Number
GT-600-C-N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 9,578.39

GUIDE TAPE 1 Piece(s) 3 Day(s) 1 roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.9
  • Detailed type
    Long, roll shape, double-sided tape surface N pole
  • Color details
    Black
  • Tensile strength
    49 kgf/cm2
  • Operating temperature range(°C)
    -10 to +80
  • Specific gravity
    3.6
  • Hardness
    94 Hs
  • Stretch(%)
    25
  • Remaining magnetic flux density
    Br: 254 mT (2,540 G)
  • Coercivity
    bHc: 183 KA/m (2,300 Oe), jHc: ≥ 239 KA/m (≥ 3,000 Oe)
  • Magnetization polarity
    Uniform magnetism in the direction of thickness
  • Material
    PET film
  • Inner capacity
    1 roll

Product Description

Magnetic tape to mark the route to automated guided vehicle (AGV) destinations.
Simply apply magnetic tape to the floor to designate routes for vehicles, allowing flexible response to layout changes.
[Features]
· Non-contact, and unaffected by dust, dirt, oil, etc.
· As guidance sensors detect magnetism from the guide tape, it can be used on top of carpet or other non-magnetic materials.
· Place marketing magnets to increase or decrease speed and control stopping of forward progress.
· Type: Anisotropic

Specifications of GT-600-C-N

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.9
  • Detailed type
    Long, roll shape, double-sided tape surface N pole
  • Color details
    Black
  • Tensile strength
    49 kgf/cm2
  • Operating temperature range(°C)
    -10 to +80
  • Specific gravity
    3.6
  • Hardness
    94 Hs
  • Stretch(%)
    25
  • Remaining magnetic flux density
    Br: 254 mT (2,540 G)
  • Coercivity
    bHc: 183 KA/m (2,300 Oe), jHc: ≥ 239 KA/m (≥ 3,000 Oe)
  • Magnetization polarity
    Uniform magnetism in the direction of thickness
  • Material
    PET film
  • Inner capacity
    1 roll
Part Number
GT-600-C-N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 9,578.39

GUIDE TAPE 1 Piece(s) 3 Day(s) 1 roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

GT-100

 

GT-150

 

GT-390

 

GT-600

 

GT-601