(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MAXI Type Tool Case

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,330.17 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
MAXI252307B
MAXI272408B
MAXI292610B
MAXI292614B
MAXI353106B
MAXI353107B
MAXI353108B
MAXI353112B
MAXI353116B
MAXI393309B
MAXI393310B
MAXI453809B
MAXI453811B
MAXI453813B
MAXI453814B
MAXI453816B
MAXI544517B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
External Dimensions (L x W x H)
(mm)
Internal dimensions (l x w x h)
(mm)
Dimension A
(mm)
Dimension B
(mm)

฿ 1,330.17

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 400 254 × 230 × 72 242 × 169 × 66 Inner dimensions a: 33 Inner dimensions b: 33

฿ 1,431.54

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 500 271 × 241 × 84 258 × 180 × 78 Inner dimensions a: 39 Inner dimensions b: 39

฿ 1,565.56

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 600 289 × 256 × 97 276 × 194 × 91 Inner dimensions a: 45.5 Inner dimensions b: 45.5

฿ 1,606.59

TKC TOOL BOX 1 Piece(s) 31 Day(s) 680 289 × 256 × 137 274 × 192 × 131 Inner dimensions a: 65.5 Inner dimensions b: 65.5

฿ 1,857.10

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 780 345 × 308 × 61 333 × 242 × 54 Inner dimensions a: 27 Inner dimensions b: 27

฿ 1,832.75

TKC TOOL BOX 1 Piece(s) 31 Day(s) 800 345 × 308 × 72 333 × 242 × 65 Inner dimensions a: 27 Inner dimensions b: 38

฿ 1,956.95

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 800 345 × 308 × 83 332 × 242 × 76 Inner dimensions a: 38 Inner dimensions b: 38

฿ 2,445.71

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 1,000 345 × 308 × 123.5 328 × 238 × 116.5 Inner dimensions a: 38 Inner dimensions b: 78.5

฿ 2,428.33

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 1,200 345 × 308 × 164 328 × 238 × 157 Inner dimensions a: 78.5 Inner dimensions b: 78.5

฿ 2,338.07

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 1,000 390 × 334 × 88 377 × 267 × 80 Inner dimensions a: 40 Inner dimensions b: 40

฿ 2,295.35

TKC TOOL BOX 1 Piece(s) 31 Day(s) 1,100 390 × 334 × 103 377 × 265 × 95.5 Inner dimensions a: 40 Inner dimensions b: 55.5

฿ 2,766.73

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 1,300 452 × 383 × 89 438 × 314 × 81 Inner dimensions a: 40.5 Inner dimensions b: 40.5

฿ 2,846.93

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 1,400 452 × 383 × 109 436 × 312 × 101 Inner dimensions a: 40.5 Inner dimensions b: 60.5

฿ 2,980.35

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 1,500 452 × 383 × 129 436 × 312 × 121 Inner dimensions a: 60.5 Inner dimensions b: 60.5

฿ 2,823.45

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 1,600 452 × 383 × 144.5 432 × 308 × 136.5 Inner dimensions a: 40.5 Inner dimensions b: 96

฿ 2,892.89

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 1,700 452 × 383 × 164.5 432 × 308 × 156.5 Inner dimensions a: 60.5 Inner dimensions b: 96

฿ 4,470.73

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 2,400 539 × 450 × 169 516 × 365 × 162 Inner dimensions a: 81 Inner dimensions b: 81

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin Tool Box
  • Case color
    Black
  • Material
    Cover base snap-in latch: ABS; hinge: PP
  • Operating Temperature Range(°C)
    -20 to 60

Product Description

All-purpose storing case with a snap-in type latch that is easy to open and close.

Part Number
MAXI252307B
MAXI272408B
MAXI292610B
MAXI292614B
MAXI353106B
MAXI353107B
MAXI353108B
MAXI353112B
MAXI353116B
MAXI393309B
MAXI393310B
MAXI453809B
MAXI453811B
MAXI453813B
MAXI453814B
MAXI453816B
MAXI544517B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
External Dimensions (L x W x H)
(mm)
Internal dimensions (l x w x h)
(mm)
Dimension A
(mm)
Dimension B
(mm)

฿ 1,330.17

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 400 254 × 230 × 72 242 × 169 × 66 Inner dimensions a: 33 Inner dimensions b: 33

฿ 1,431.54

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 500 271 × 241 × 84 258 × 180 × 78 Inner dimensions a: 39 Inner dimensions b: 39

฿ 1,565.56

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 600 289 × 256 × 97 276 × 194 × 91 Inner dimensions a: 45.5 Inner dimensions b: 45.5

฿ 1,606.59

TKC TOOL BOX 1 Piece(s) 31 Day(s) 680 289 × 256 × 137 274 × 192 × 131 Inner dimensions a: 65.5 Inner dimensions b: 65.5

฿ 1,857.10

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 780 345 × 308 × 61 333 × 242 × 54 Inner dimensions a: 27 Inner dimensions b: 27

฿ 1,832.75

TKC TOOL BOX 1 Piece(s) 31 Day(s) 800 345 × 308 × 72 333 × 242 × 65 Inner dimensions a: 27 Inner dimensions b: 38

฿ 1,956.95

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 800 345 × 308 × 83 332 × 242 × 76 Inner dimensions a: 38 Inner dimensions b: 38

฿ 2,445.71

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 1,000 345 × 308 × 123.5 328 × 238 × 116.5 Inner dimensions a: 38 Inner dimensions b: 78.5

฿ 2,428.33

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 1,200 345 × 308 × 164 328 × 238 × 157 Inner dimensions a: 78.5 Inner dimensions b: 78.5

฿ 2,338.07

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 1,000 390 × 334 × 88 377 × 267 × 80 Inner dimensions a: 40 Inner dimensions b: 40

฿ 2,295.35

TKC TOOL BOX 1 Piece(s) 31 Day(s) 1,100 390 × 334 × 103 377 × 265 × 95.5 Inner dimensions a: 40 Inner dimensions b: 55.5

฿ 2,766.73

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 1,300 452 × 383 × 89 438 × 314 × 81 Inner dimensions a: 40.5 Inner dimensions b: 40.5

฿ 2,846.93

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 1,400 452 × 383 × 109 436 × 312 × 101 Inner dimensions a: 40.5 Inner dimensions b: 60.5

฿ 2,980.35

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 1,500 452 × 383 × 129 436 × 312 × 121 Inner dimensions a: 60.5 Inner dimensions b: 60.5

฿ 2,823.45

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 1,600 452 × 383 × 144.5 432 × 308 × 136.5 Inner dimensions a: 40.5 Inner dimensions b: 96

฿ 2,892.89

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 1,700 452 × 383 × 164.5 432 × 308 × 156.5 Inner dimensions a: 60.5 Inner dimensions b: 96

฿ 4,470.73

TKC1 TOOLCASE 1 Piece(s) 31 Day(s) 2,400 539 × 450 × 169 516 × 365 × 162 Inner dimensions a: 81 Inner dimensions b: 81

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1