(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The ENVL series is an LED illuminated magnifier light that is the successor to a long-time favorite model (ENV series)—a model with a function for adjusting the light intensity and equipped with an electronic ballast.
· An eco-friendly product developed in response to energy shortages.
Part Number |
---|
ENVL-STX2 |
ENVL-STX3 |
ENVL-STX4 |
ENVL-STX6 |
ENVL-STX8 |
ENVL-STX10 |
ENVL-STX12 |
ENVL-STX15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Magnification (x) |
---|---|---|---|---|---|---|
฿ 999,999,999.00 | OTK ILLUMINATED MAGNIFIERS | 1 Piece(s) | Quote | 2 | ||
฿ 999,999,999.00 | OTK ILLUMINATED MAGNIFIERS | 1 Piece(s) | Quote | 3 | ||
฿ 999,999,999.00 | OTK ILLUMINATED MAGNIFIERS | 1 Piece(s) | Quote | 4 | ||
฿ 999,999,999.00 | OTK ILLUMINATED MAGNIFIERS | 1 Piece(s) | Quote | 6 | ||
฿ 999,999,999.00 | OTK ILLUMINATED MAGNIFIERS | 1 Piece(s) | Quote | 8 | ||
฿ 62,809.00 ฿ 50,247.20 | OTK ILLUMINATED MAGNIFIERS | 1 Piece(s) | 21 Day(s) | 10 | ||
฿ 999,999,999.00 | OTK ILLUMINATED MAGNIFIERS | 1 Piece(s) | Quote | 12 | ||
฿ 999,999,999.00 | OTK ILLUMINATED MAGNIFIERS | 1 Piece(s) | Quote | 15 |
Loading...
Product Type | Stand-Type Magnifying Glass | Light presence | With LED Light | Existence or non-existence of scale | NA |
---|---|---|---|---|---|
Mounting Type | Clamp Mounting Type Stand | Light Control Function | 100 to 50% | Series (type) | Round |
Weight(g) | 1,700 (excluding lens) | Input Voltage(V) | 100 to 240 | Rated Frequency | 50/60 Hz |
Supplementary information | Supports 125 to 240 V by changing the cord (with plug). | Power Consumption(W) | 9 |
How can we improve?
How can we improve?